This innovative, aesthetic range of centrally supplied luminaires complies with the latest regulatory requirements and standards. The pure design, the perfectly homogeneous illumination of the pictogram, the compact housing, combined with flexible mounting options ensure that CrystalWay is perfect for any project.
The range of luminaires can be integrated harmoniously within the architecture of todays buildings, whether it is a large facility such as an airport or concert hall, or a smaller one such as a sales office or a retail store. The use of LED technology, low power consumption and long-life components significantly reduces the operating and maintenance costs of the installation.
With their eco-design, CrystalWay devices meet the latest environmental standards. All devices are supplied with the accessories and pictograms required for wall or ceiling mounting, with single-sided signage and a range of double-sided signage configurations.
CrystalWay is supplied with all accessories for wall and ceiling-surface mounting, with a set of pictograms. This meets the needs of most mounting situations and pictogram configurations, reducing significantly the complexity of planning, procurement and stock-keeping.
Accessory sets are available for suspended, surface and recessed mounting as well as further pictograms (such as 90° wall mounting), enabling a further diversity of applications and the simple integration of CrystalWay into vastly different installation situations.
Perfect integration of self-contained into buildings' architecture is always a challenge.
Eaton helps you meet this challenge with a range of painted luminaires housing and accessories available in 3 core colours. Others available on request.
The role of exit sign luminaires may not always be showing the escape route. Sometimes, it is necessary to easily identify the location of safety equipment, refuge, assembly point. etc.
Eaton has developed a core range of specific pictograms for several product families to cover most of those signage requirements.
Want to find out more or don't see the pictogram you require? Contact our sales team and they'll be happy to discuss the specifics needs of a project with you.
| Order code | Description | Equivalent order code for resources | |||
| Crompton | JSB | Menvier | |||
| LUM17122-C | LUM17122-J | LUM17122-M | CrystalWay 20m 1-8h/D CGLine+ 4 Exit legends | LUM17122U | |
| LUM17124-C | LUM17124-J | LUM17124-M | CrystalWay 30m 1-8h/D CGLine+ 4 Exit legends | LUM17124U | |
| LUM17122IA-C | LUM17122IA-J | LUM17122IA-M | CrystalWay 19821 1-8h/D IA CGLine+ | 40071777000 | |
| LUM17124IA-C | LUM17124IA-J | LUM17124IA-M | CrystalWay 19822 1-8h/D IA CGLine+ | 40071777001 | |
| Order code | Description | ||
| LUM10573 | CrystalWay 20m Horizontal Pictogram Arrow Down, ISO 7010 | LUM10587 | CrystalWay 30m Horizontal Pictogram Arrow Down, ISO 7010 |
| LUM10574 | CrystalWay 20m Horizontal Pictogram Arrow Left, ISO 7010 | LUM10588 | CrystalWay 30m Horizontal Pictogram Arrow Left, ISO 7010 |
| LUM10575 | CrystalWay 20m Horizontal Pictogram Arrow Right, ISO 7010 | LUM10589 | CrystalWay 30m Horizontal Pictogram Arrow Right, ISO 7010 |
| LUM10577 | CrystalWay 20m Horizontal Pictogram Arrow Up, ISO 7010 | LUM10591 | CrystalWay 30m Horizontal Pictogram Arrow Up, ISO 7010 |
| LUM10584 | CrystalWay 20m Vertical Pictogram Arrow Down, ISO 7010 | LUM10592 | CrystalWay 30m Vertical Pictogram Arrow Down, ISO 7010 |
| LUM10585 | CrystalWay 20m Vertical Pictogram Arrow Left, ISO 7010 | LUM10593 | CrystalWay 30m Vertical Pictogram Arrow Left, ISO 7010 |
| LUM10586 | CrystalWay 20m Vertical Pictogram Arrow Right, ISO 7010 | LUM10594 | CrystalWay 30m Vertical Pictogram Arrow Right, ISO 7010 |
| Order code | Description | ||
| LUM10561 | CrystalWay 20m Recessed base | LUM10562 | CrystalWay 30m Recessed base |
| LUM10563 | CrystalWay 20m Recessed base with cover | LUM10564 | CrystalWay 30m Recessed base with cover |
| LUM10563S | CrystalWay 20m Recessed base with cover susp. | LUM10564S | CrystalWay 30m Recessed base with cover susp. |
| LUM10565 | CrystalWay 20m Recessed box | LUM10566 | CrystalWay 30m Recessed box |
| LUM10568 | CrystalWay 20m Battery pack Li-Ion 3,6 V/650 mAh | LUM10569 | CrystalWay 30m Battery pack Li-Ion 3,6 V/1300 mAh |
| LUM10570 | CrystalWay 20m Diffuser kit 24 LEDs | LUM10571 | CrystalWay 30m Diffuser kit 38 LEDs |
| LUM10567 | CrystalWay Base for optional cable access | LUM10572 | CrystalWay 20m & 30m Set of 4 hooks for diffusers |
| LUM10560 | CrystalWay Wire suspension Kit | LUM10319 | TL CGLine+ |
| 40071352379 | Magnet |
| Mounting method: | Wall / Ceiling mounting | Surface / Recessed mounting | Pendant |
| Light source: | LED not exchangeable |
| Housing Material: | Polycarbonate |
| Housing Color: | Crystal | White |
| Rated supply voltage, Frequency: | 230 V AC, 50/60 Hz |
| Protection class: | II |
| Degree of protection (IP): | IP42 |
| Duration: | 1-3-5-8h Configurable |
| Luminous flux at emergency operation: | N/A |
| Viewing distance: | 20m | 30m |
| Degree of impact resistance (IK): | IK04 |
| Operation: | Maintained / Non-Maintained (M / NM) |
| Testing system: | Auto-Test | CGLine+ |
| Luminaire type: | Exit sign luminaire |
Support from Eaton
Need product support?
Phone: +971 (04) 806 6100