Sensors are designed to detect or measure physical phenomena such as light, pressure, or temperature. Electronic sensors convert (or “transduce”) physical stimuli from the environment into electrical signals and trigger an actuating device that performs a specific function like switching on a motor or turning on the lights in your home.
Specialized sensors such as NTC (negative temperature coefficient) thermistors, are used to measure ambient temperature using temperature-sensitive resistive elements. These devices can be implemented in IoT, HVAC systems, industrial process control, and more.
Le nombre maximal d’articles dans l’outil de comparaison est de quatre.
Votre recherche  "" ne correspond à aucun document ou produit.
                
Copié dans le presse-papiers
Un minimum de deux éléments est requis pour utiliser l’outil de comparaison.
Sorry, we can't get that information right now.