Download dokument () af 20
Netværks-I/O til it-miljøer

Eaton Gigabit Industrial Gateway X2 Card

The Eaton Gigabit Industrial Gateway X2 Card (INDGW-X2) is Eaton’s latest UPS connectivity device that delivers industrial professionals with new and exciting capabilities and features. The first UPS network card to meet both UL 2900-1 and IEC 62443-4-2 cybersecurity standards, the Gigabit Industrial Gateway X2 Card improves power system reliability by providing warnings of pending issues to administrators and helping to perform orderly graceful shutdown of servers and storage. The new network card works with Intelligent Power Manager (IPM) v1.61 (and higher) to improve business continuity by triggering policies configured to keep mission critical applications running in the event of power or environmental anomalies, including virtual machine relocation or automated disaster recovery action. 

Gigabit speed

Compatible with better performing, cost effective and widely deployed gigabit network switches.

Convenient web interface

Real-time enterprise monitoring from any browser

Eaton Cyber Secured Monitoring

Eaton Gigabit Industrial Gateway X2 Card enables the possibility of Cybersecurity remote monitoring service. System is 24/7 monitored by an Eaton Expert. Faster response to malfunctions, comprehensive periodical health report of UPS performance including prediction analysis and lifecycle management.

Why a Network card?

Network cards allow for secure monitoring and control of an individual UPS by connecting it directly to the network.
Specifikationer

Technical specifications

    

 

Funcation

 

 

Web/industrial communications

 

 

Hardware compatibility

 

BladeUPS, 9155, 9155 Marine, 9355, 9395, 9395P, 9395C

 


Compatible with

 IPv4/IPv6 TLS 1.2

 

Catalog number

 

INDGW-X2

 

Protocol support

 

HTTPS, TLS 1.2, SNMPv1, SNMPv3, NTP, TFTP, SMTP, SMTPS, BOOTP, DHCP, SLAAC, SSH, MQTTS, ModbusTCP, Modbus RTU, BACnet IP, BACnet BBMD

 

UPS slot type

 

 

X-Slot 

 

 

Network support 

 

 

Ethernet 10/100/1000BaseT

 

Temperature and humidity monitoring

 

Yes, with Environmental Monitoring Probe Gen 2 (catalog number: EMPDT1H1C2, part number: 744-A4026)

 

 

Software support 

 

 

Intelligent Power Manager 1.61 and higher (visit Eaton.com/IPM for all power management capabilities including hyperconverged infrastructure), Intelligent Power Protector 1.61 and higher (visit Eaton.com/IPP for a full compatibility operating system matrix), any SNMP compliant Network Management System (NMS) 

 

Supported MIB

 

MIB II – Standard IETF UPS MIB (RFC 1628) – Eaton xUPS MIB

 

Supported browsers

 

Chrome and Firefox   

 

Local language support

 

 

English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese, Russian

 

 

Operating temperature

 

32 to 104° F (0 to 40° C) 

 

Operating humidity

 

 

90% RH max. without condensation

 

 

Power input

 

 

5 to 12V

 

 

Current consumption

 

 

500/1000mA max. depending on UPS

 

 

Dimensions (H x W x D)(112 x 38 x 115 mm)  

 

 

 

4.4 x 1.5 x 4.5 in. 

 

 

Weight 

 

 

4.6 oz. (131 g)

 

Regulatory

 

 

Same as UPS

 

Download links