Download document () of 20
To be discontinued
Back-up power (UPS)

Eaton Ellipse ECO UPS

The Eaton Ellipse ECO is a slim-line power protection with built-in high performance surge-protection device (compliant with IEC 61643-1 standard). With an efficient electrical design and the EcoControl function the Eaton Ellipse ECO helps you make energy savings of up to 25 percent compared to previous-generation UPSs.

The Eaton Ellipse ECO UPS has reached end-of-life status

The Eaton 3P Ellipse UPS is a fit, form and function replacement for the Ellipse ECO UPS.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links