Download document () of 20
To be discontinued
Back-up power (UPS)

Eaton Ellipse ECO UPS

The Eaton Ellipse ECO is a slim-line power protection with built-in high performance surge-protection device (compliant with IEC 61643-1 standard). With an efficient electrical design and the EcoControl function the Eaton Ellipse ECO helps you make energy savings of up to 25 percent compared to previous-generation UPSs.
Topology
Offline
Power rating
500-1600VA
Form factor
Tower

EcoControl function

Automatically disables peripherals when the master device is turned off, the Eaton Ellipse ECO helps you make energy savings of up to 25 per cent compared to previous-generation UPSs.

High performance surge-protection

The Ellipse ECO includes a high performance surge-protection device that complies with IEC 61643-1; this device also protects data connections such as Ethernet, internet and telephone lines.

Extra-flat

The Ellipse ECO’s extra-flat design makes it easy to install in any office environment: installation options include verticalbox format, below the desk, horizontally under a monitor, 19” rack-mounted (optional 2U kit) and wall-mounted (optional kit).
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links