Eaton’s DRA and DRAP automotive grade shielded inductors are designed to meet automotive electronics power and thermal handling requirements.
These advanced inductor lines are magnetically shielded for low EMI and can be configured in many inductor topologies with good thermal dissipation characteristics and superior mechanical strength.
DRA and DRAP inductors offer low DCR, exceptionally low core loss, and more current capability at higher inductances.
The DRAP line is suitable for automotive applications beyond AEC-Q200 standards and rated for 30 G. DRAP inductors offer 4 terminal solutions for enhanced reliability.
Eaton’s DRA line is available in 12.5 x 12.5 x (4.5, 6.0, and 8.0) mm and 7.6 x 7.6 x (3.55 and 4.35) mm SMT packaging.
The DRAP line is available in 12.5 x 12.5 x (4.6, 6.1, and 8.1) mm SMT packaging.
DRA and DRAP inductors are AEC-Q200 Automotive Grade 1 compliant to perform at high operating temperatures of up to +165 °C.
DRA73,74,124,125,127 Inductor data sheet (7.5 x 7.5 x 3.4/4.4 mm and 12.5 x 12.5 x 4.5/6.0/8.0 mm)
DRAP124 Four terminal inductor data sheet (12.5 x 12.5 x 4.6 mm)
DRAP125 Four terminal inductor data sheet (12.5 x 12.5 x 6.1 mm)
DRAP127 Four terminal inductor data sheet (12.5 x 12.5 x 8.1 mm)
Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.
Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.
In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.
Eaton 的支援
Technical support