Download document () of 20
  • Two engineers ipad audit steel manufacturing

    Motor Analytics software add-on

    Improve productivity and make better maintenance decisions with Motor Analytics, an add-on for Brightlayer on-premise software offers. Get early detection of the most common motor and pump failure modes – without installing condition monitoring sensors directly on the motor.
    Request a demo

Discover the top benefits of Motor Analytics

Watch this short video to learn how adding insights on the health of motors and pumps can help you make the most of maintenance windows, increase energy efficiency, and keep your operations running.

When you know the problem, you set the right priorities

Early identification of failure/fault including the recommended time frame for taking action:    

  • Bearing failure
  • Stator winding failure
  • Pump cavitation

Project planning
engineer-with-tablet-in-foundry-838527710

Indications of equipment performance:

  • Motor efficiency
  • Motor phase unbalance
  • Motor speed
  • Motor torque
  • Motor power
  • Pump speed
  • Pump flow
  • Pump head
676326402

Better analytics, no motor-mounted sensors

Motor Analytics uses motor current signature analysis (MCSA) and machine learning to predict the most common motor failure modes up to months in advance, with guidance on the urgency to act. With pre-built predictive analytics and a simple installation, you can realize time-to-value in just a few hours. 

Inferential sensing hardware requires less maintenance and creates far fewer false alarms compared to motor-mounted sensor solutions.

Motor Analytics resources