Download document () of 20

N001-200-GY

Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 200 ft. (60.96 m)

  • Cabling for Category 5 (Cat5) and 5e (Cat5e) applications
  • Snagless boots protect the locking tabs on the RJ45 connectors from being damaged during installation
  • Solid Conductor wire for long distance performance
  • Feature molded connectors with integral strain relief. Rated for 350 MHz/ 1 Gbps communication
  • Meets most current industry standards including IEEE 802.3ab, IEEE 802.5, ANSI/EIA/TIA 568, ISO/IEC 11801, and ETL (Category 5e, draft 11)

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N001-200-GY
UPC
037332041937
Product Length/Depth
0.5 in
Product Height
17 in
Product Width
14 in
Product Weight
4.03 lb
Compliances
FCC Compliant
CE Marked
RoHS
REACH
Certifications
ICES
Global Catalog
N001-200-GY

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Gray
Package Contents
200-ft. Gray Snagless Cat5e Patch Cable
System Requirements
Cat5/5e
For 1000Base-T (1Gbps Ethernet), 10/100Base-T (Ethernet), 100 Mbps TPDDI, 155 Mbps ATM, ISDN, voice and Token Ring Type3 applications.
IEEE Standards Supported
802.3ab
802.3at
Connector type
Snagless
Molded
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat5/5e
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Conductor Gauge
26 AWG
Cable Length
200 Foot
Outer Cable Diameter
5.0 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 104°F (-10° to 40°C)
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Cable Sheath Material
UTP
Conductor Material
Solid Copper
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Method
EIA/TIA 568B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.