Download document () of 20

N024-01K-BL

Cat5e 350 MHz Solid Core Plenum-Rated (UTP) PVC Bulk Ethernet Cable - Blue, 1000 ft. (304.8 m)

  • Ideal for all horizontal wiring applications
  • High-quality 24 AWG 4-pair solid copper wire
  • Rated for 350 MHz/1 Gbps communications
  • Meets IEEE 802.3ab and ANSI/EIA/TIA 568 standards
  • Plenum-rated PVC jacket

General specifications

Product Name
Eaton Tripp Lite series bulk cable
Catalog Number
N024-01K-BL
UPC
037332192158
Product Length/Depth
13.78 in
Product Height
10.63 in
Product Width
14.17 in
Product Weight
20 lb
Compliances
IEEE Certified
RoHS
REACH
Global Catalog
N024-01K-BL

Product specifications

Cable Jacket Rating
CMP
Cable Jacket Color
Blue
Package Contents
N024-01K-BL Cat5e 350 MHz Bulk Solid-Core Plenum-Rated PVC Cable, Blue, 1000 ft.
System Requirements
Cat5/5e
IEEE Standards Supported
802.3ab
Connector type
Bare Wire
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
SideA Connector1
BARE WIRE
SideB Connector1
BARE WIRE
SideB Connector3
BARE WIRE
Technology
Cat5/5e
Operating Temperature Range
-4° to 167°F (-20° to 75°C)
Storage Humidity Range
32° to 140°F (0° to 60°C)
Storage Temperature
32° to 140°F (0° to 60°C)
Conductor Gauge
24 AWG
Cable Length
1000 Foot
Outer Cable Diameter
5.1 mm
Number Of Conductors
4 Pair
Operating Temperature
-4° to 167°F (-20° to 75°C)
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Cable Sheath Material
UTP
Conductor Material
Solid Copper

Export product specification