Download document () of 20

N060-001

SmartRack 1U Hinged Wall-Mount Patch Panel Bracket, TAA

  • Keyhole mounting slots spaced 16 in. apart to align with wall studs
  • Precision-made from heavy-duty 14ga steel with black finish
  • Supports universal left- or right-hinge mounting
  • Compatible with standard 19 in. patch panels
  • Rear cutout for through-the-wall cabling

General specifications

Product Name
Eaton Tripp Lite series mounting hardware
Catalog Number
N060-001
UPC
037332197887
Product Length/Depth
1.252 in
Product Height
5.827 in
Product Width
19.37 in
Product Weight
1.25 lb
Compliances
RoHS
TAA Compliant
Global Catalog
N060-001

Product specifications

Accessory Class

Rack accessories
Color
Black
Package Contents
(4) Mounting screws
N060-001 1U Hinged Wall-Mount Patch Panel Bracket
System Requirements
Cat5/5e
Cat6a
Cat6
Rack Height
1U
Accessory Type
Mounting bracket
Technology
Cat5/5e
Cat6a
Cat6
Features
Flex Center
Maximum Device Depth
5.5 in

Export product specification