Download document () of 20

N201-S01-BK

Cat6 Gigabit Snagless Slim UTP Ethernet Cable (RJ45 M/M), Black, 1 ft. (0.31 m)

Snagless

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N201-S01-BK
UPC
037332226136
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.04 lb
Compliances
RoHS
REACH
Certifications
cUL Listed
UL Listed
Global Catalog
N201-S01-BK

Product specifications

Special features
5% to 85% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Black
Package Contents
N201-S01-BK Cat6 UTP Patch Cable RJ45 (M/M), 1 ft., Black
System Requirements
Cat6
PoE
IEEE Standards Supported
802.3at
802.3ab
802.3af
Product Features
Snagless Connector
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Over 38% slimmer than standard Cat6 cables to increase airflow in full racks
Easy to route around corners and through crowded cable management panels
Cat6 UTP patch cord rated for high-speed 1 Gbps communications
Color-coded black for fast, easy identification in a crowded rack or workstation
Snagless RJ45 connectors prevent tabs from being damaged during installation
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6
PoE
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
5% to 85% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Conductor Gauge
28 AWG
Cable Length
1 Foot
Outer Cable Diameter
3.8 mm
Wire Size (AWG) - Max
3.8
Number Of Conductors
4 Pair
Operating Temperature
-4° to 140°F (-20° to 60°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
550 MHz
Cable Sheath Material
UTP
Conductor Material
Stranded Copper
POE Type


Type 1 PoE (15.4W, IEEE 802.3af)
Type 2 PoE+ (30W, IEEE 802.3at)
Power Over Ethernet (Poe)
15.4W (802.3af)
30W (802.3at)
Wiring Method
EIA/TIA 568B

Export product specification