Cat6 Gigabit Snagless Slim UTP Ethernet Cable (RJ45 M/M), Black, 2 ft. (0.61 m)
Snagless
Product Name |
Eaton Tripp Lite series preterminated patch cable
|
Catalog Number |
N201-S02-BK
|
UPC |
037332226143
|
Product Length/Depth |
0.5 in
|
Product Height |
9 in
|
Product Width |
7 in
|
Product Weight |
0.04 lb
|
Compliances |
REACH
RoHS |
Certifications |
cUL Listed
UL Listed |
Global Catalog |
N201-S02-BK
|
Special features |
5% to 85% RH, Non-Condensing
|
Cable Jacket Rating |
CM
|
Cable Jacket Color |
Black
|
Package Contents |
N201-S02-BK Cat6 UTP Patch Cable RJ45 (M/M), 2 ft., Black
|
System Requirements |
PoE
Cat6 |
IEEE Standards Supported |
802.3af
802.3at 802.3ab |
Product Features |
Snagless Connector
|
Cable Jacket Material |
PVC
|
Network Speed |
1 Gbps (Gigabit)
|
Product Highlights |
Easy to route around corners and through crowded cable management panels
Over 38% slimmer than standard Cat6 cables to increase airflow in full racks Snagless RJ45 connectors prevent tabs from being damaged during installation Color-coded black for fast, easy identification in a crowded rack or workstation Cat6 UTP patch cord rated for high-speed 1 Gbps communications |
Contact Plating |
Gold
|
SideA Connector1 |
RJ45 (MALE)
|
SideB Connector1 |
RJ45 (MALE)
|
SideB Connector3 |
RJ45 (MALE)
|
Technology |
Cat6
PoE |
Operating Humidity |
5% to 85% RH, Non-Condensing
|
Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
Storage Humidity Range |
5% to 85% RH, Non-Condensing
|
Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
Conductor Gauge |
28 AWG
|
Cable Length |
2 Foot
|
Outer Cable Diameter |
3.8 mm
|
Wire Size (AWG) - Max |
3.8
|
Number Of Conductors |
4 Pair
|
Operating Temperature |
-4° to 140°F (-20° to 60°C)
|
Bandwidth per TIA Standard |
250 MHz
|
Maximum Bandwidth as Tested |
550 MHz
|
Cable Sheath Material |
UTP
|
Conductor Material |
Stranded Copper
|
POE Type |
Type 2 PoE+ (30W, IEEE 802.3at) Type 1 PoE (15.4W, IEEE 802.3af) |
Power Over Ethernet (Poe) |
15.4W (802.3af)
30W (802.3at) |
Wiring Method |
EIA/TIA 568B
|