Download document () of 20

N201-S8N-BL

Cat6 Gigabit Snagless Slim UTP Ethernet Cable (RJ45 M/M), Blue, 8-in. (20.32 cm)

Snagless

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N201-S8N-BL
UPC
037332236562
Product Length/Depth
9 in
Product Height
0.5 in
Product Width
7 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
N201-S8N-BL

Product specifications

Special features
5% to 85% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Blue
Package Contents
N201-S8N-BL Cat6 UTP Patch Cable RJ45 (M/M), 8 in., Blue
System Requirements
Cat6
PoE
IEEE Standards Supported
802.3ab
802.3at
802.3af
Product Features
Snagless Connector
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Over 38% slimmer than standard Cat6 cables to increase airflow in full racks
Snagless RJ45 connectors prevent tabs from being damaged during installation
Color-coded blue for fast, easy identification in a crowded rack or workstation
Cat6 UTP patch cord rated for high-speed 1 Gbps communications
Easy to route around corners and through crowded cable management panels
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
PoE
Cat6
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
5% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 85% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Conductor Gauge
28 AWG
Cable Length
0.7 Foot
Outer Cable Diameter
3.8 mm
Number Of Conductors
4 Pair
Operating Temperature
-4° to 140°F (-20° to 60°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
550 MHz
Cable Sheath Material
UTP
Conductor Material
Stranded Copper
POE Type


Type 2 PoE+ (30W, IEEE 802.3at)
Type 1 PoE (15.4W, IEEE 802.3af)
Power Over Ethernet (Poe)
15.4W (802.3af)
30W (802.3at)
Wiring Method
EIA/TIA 568B

Export product specification