Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), LSZH, 4m, Blue
Snagless
Product Name |
Eaton Tripp Lite series preterminated patch cable
|
Catalog Number |
N201L-04M-BL
|
UPC |
037332281593
|
Product Length/Depth |
0.5 in
|
Product Height |
9 in
|
Product Width |
7 in
|
Product Weight |
0.35 lb
|
Compliances |
CE Marked
REACH UKCA IEEE Certified WEEE Directive RoHS |
Global Catalog |
N201L-04M-BL
|
Special features |
0% to 90% RH, Non-Condensing
|
Cable Jacket Color |
Blue
|
Package Contents |
N201L-04M-BL Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), Blue, 4 m (13.1 ft.)
|
System Requirements |
Cat6
PoE |
IEEE Standards Supported |
802.3an
|
Product Features |
Snagless Connector
|
Cable Jacket Material |
LSZH
|
Network Speed |
1 Gbps (Gigabit)
|
Product Highlights |
Blue jacket permits fast, easy identification in a crowded switch or patch panel
Allows installation of PoE devices in hard-to-reach areas or away from AC outlets Snagless RJ45 connectors prevent tabs from being damaged during installation LSZH jacket helps make the cable suitable for poorly ventilated areas Cat6 UTP Ethernet cable rated for high-speed 1 Gbps communications |
Contact Plating |
Gold
|
SideA Connector1 |
RJ45 (MALE)
|
SideB Connector1 |
RJ45 (MALE)
|
SideB Connector3 |
RJ45 (MALE)
|
Technology |
PoE
Cat6 |
Operating Humidity |
0% to 90% RH, Non-Condensing
|
Operating Temperature Range |
5° to 140°F (-15° to 60°C)
|
Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
Storage Temperature |
-4° to 158°F (-20° to 70°C)
|
Conductor Gauge |
24 AWG
|
Cable Length |
13.12 Foot
|
Outer Cable Diameter |
6.0 mm
|
Number Of Conductors |
4 Pair
|
Operating Temperature |
5° to 140°F (-15° to 60°C)
|
Bandwidth per TIA Standard |
250 MHz
|
Maximum Bandwidth as Tested |
500 MHz
|
Cable Sheath Material |
UTP
|
Conductor Material |
Stranded Copper
|
POE Type |
Type 2 PoE+ (30W, IEEE 802.3at) |
Power Over Ethernet (Poe) |
30W (802.3at)
|
Wiring Method |
EIA/TIA 568B
|