Download document () of 20

N201L-0P5M-BL

Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), LSZH, 0.5m, Blue

Snagless

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N201L-0P5M-BL
UPC
037332281524
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.06 lb
Compliances
RoHS
UKCA
WEEE Directive
IEEE Certified
REACH
CE Marked
Global Catalog
N201L-0P5M-BL

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Color
Blue
Package Contents
N201L-0P5M-BL Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), Blue, 0.5 m (1.6 ft.)
System Requirements
Cat6
PoE
IEEE Standards Supported
802.3an
Product Features
Snagless Connector
Cable Jacket Material
LSZH
Network Speed
1 Gbps (Gigabit)
Product Highlights
Allows installation of PoE devices in hard-to-reach areas or away from AC outlets
Snagless RJ45 connectors prevent tabs from being damaged during installation
Cat6 UTP Ethernet cable rated for high-speed 1 Gbps communications
Blue jacket permits fast, easy identification in a crowded switch or patch panel
LSZH jacket helps make the cable suitable for poorly ventilated areas
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6
PoE
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
5° to 140°F (-15° to 60°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Conductor Gauge
24 AWG
Outer Cable Diameter
6.0 mm
Number Of Conductors
4 Pair
Operating Temperature
5° to 140°F (-15° to 60°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Sheath Material
UTP
Conductor Material
Stranded Copper
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Power Over Ethernet (Poe)
30W (802.3at)
Wiring Method
EIA/TIA 568B

Export product specification