Download document () of 20

N201L-10M-BL

Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), LSZH, 10m, Blue

Snagless

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N201L-10M-BL
UPC
037332281630
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
8 in
Product Weight
0.85 lb
Compliances
UKCA
CE Marked
REACH
RoHS
WEEE Directive
IEEE Certified
Global Catalog
N201L-10M-BL

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Color
Blue
Package Contents
N201L-10M-BL Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), Blue, 10 m (32.8 ft.)
System Requirements
PoE
Cat6
IEEE Standards Supported
802.3an
Product Features
Snagless Connector
Cable Jacket Material
LSZH
Network Speed
1 Gbps (Gigabit)
Product Highlights
Snagless RJ45 connectors prevent tabs from being damaged during installation
Blue jacket permits fast, easy identification in a crowded switch or patch panel
LSZH jacket helps make the cable suitable for poorly ventilated areas
Allows installation of PoE devices in hard-to-reach areas or away from AC outlets
Cat6 UTP Ethernet cable rated for high-speed 1 Gbps communications
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
PoE
Cat6
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
5° to 140°F (-15° to 60°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Conductor Gauge
24 AWG
Cable Length
32.81 Foot
Outer Cable Diameter
6.0 mm
Number Of Conductors
4 Pair
Operating Temperature
5° to 140°F (-15° to 60°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Sheath Material
UTP
Conductor Material
Stranded Copper
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Power Over Ethernet (Poe)
30W (802.3at)
Wiring Method
EIA/TIA 568B

Export product specification