Download document () of 20

N204-001-BL-RA

Right-Angle Cat6 Gigabit Molded UTP Ethernet Cable (RJ45 Right-Angle M to RJ45 M), Blue, 1 ft. (0.31 m)

Molded

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N204-001-BL-RA
UPC
037332237866
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Compliances
IEEE Certified
REACH
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
N204-001-BL-RA

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Blue
Package Contents
N204-001-BL-RA Right-Angle Cat6 UTP Patch Cable - 1 ft., M/M, Blue
System Requirements
Cat6
IEEE Standards Supported
802.3an
802.3at
Product Features
Angled Connector
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Color-coded blue for fast, easy identification in a crowded rack or workstation
Right-angle RJ45 connector is easy to plug into switch or panel pressed against a wall
Designed for home or office 10/100/1000Base-T Gigabit Ethernet networks
Cat6 Ethernet patch cable delivers fast transmission speeds up to 1 Gbps in your LAN
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE) - RIGHT ANGLE
SideB Connector3
RJ45 (MALE) - RIGHT ANGLE
Technology
Cat6
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 140°F (-15° to 60°C)
Conductor Gauge
24 AWG
Cable Length
1 Foot
Outer Cable Diameter
6.0 mm
Wire Size (AWG) - Max
6.2
Number Of Conductors
4 Pair
Operating Temperature
14° to 122°F (-10° to 50°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Sheath Material
UTP
Conductor Material
Stranded Copper
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Power Over Ethernet (Poe)
30W (802.3at)
Wiring Method
EIA/TIA 568B

Export product specification