Down-Angle Cat6 Gigabit Molded Slim UTP Ethernet Cable (RJ45 Right-Angle Down M to RJ45 M), Blue, 3 ft. (0.91 m)
Molded
| Product Name |
Eaton Tripp Lite series preterminated patch cable
|
| Catalog Number |
N204-S03-BL-DN
|
| UPC |
037332252227
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.07 lb
|
| Compliances |
REACH
RoHS |
| Certifications |
cUL Listed
UL Listed |
| Global Catalog |
N204-S03-BL-DN
|
| Special features |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
CM
|
| Cable Jacket Color |
Blue
|
| Package Contents |
N204-S03-BL-DN Down-Angle Cat6 Gigabit Molded Slim UTP Patch Cable (M/M), Blue, 3 ft.
|
| System Requirements |
Cat6
|
| IEEE Standards Supported |
802.3an
|
| Product Features |
Angled Connector
|
| Cable Jacket Material |
PVC
|
| Network Speed |
1 Gbps (Gigabit)
|
| Product Highlights |
Down-angle RJ45 connector is easy to plug into switch or panel pressed against a wall
Easy to route around corners and through crowded cable management panels Cat6 Ethernet patch cable delivers fast transmission speeds up to 1 Gbps in your LAN Cable is blue for fast, easy identification in a crowded rack or workstation Over 38% slimmer than standard Cat6 cables to increase airflow in full racks |
| Contact Plating |
Gold
|
| SideA Connector1 |
RJ45 (MALE)
|
| SideB Connector1 |
RJ45 (MALE) - DOWN ANGLE
|
| SideB Connector3 |
RJ45 (MALE) - DOWN ANGLE
|
| Technology |
Cat6
|
| Features |
Flex Center
|
| Operating Humidity |
0% to 90% RH, Non-Condensing
|
| Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Relative Humidity |
0-90% non-condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Temperature |
5° to 140°F (-15° to 60°C)
|
| Conductor Gauge |
28 AWG
|
| Cable Length |
3 Foot
|
| Outer Cable Diameter |
4.0 mm
|
| Number Of Conductors |
4 Pair
|
| Operating Temperature |
14° to 122°F (-10° to 50°C)
|
| Bandwidth per TIA Standard |
250 MHz
|
| Maximum Bandwidth as Tested |
500 MHz
|
| Cable Sheath Material |
UTP
|
| Conductor Material |
Stranded Copper
|
| Wiring Method |
EIA/TIA 568B
|