Download document () of 20

N238-001-SH-TF

Keystone Jack Cat6a/Cat6/Cat5e, RJ45, Shielded, Dust Cap - Toolless, PoE/PoE+ Compliant, TAA

  • Includes dust cap to protect end from dust and debris when not in use
  • RJ45 termination is quick and easy with no punchdown tools required
  • Supports PoE+ to save you expense and effort of powering PoE devices individually
  • Specially designed to prevent spark-gap erosion that can affect transmission
  • Dispels EMI/RFI line noise that can destroy data and affect equipment performance

General specifications

Product Name
Eaton Tripp Lite series keystone jack
Catalog Number
N238-001-SH-TF
UPC
037332236180
Product Length/Depth
1.35 in
Product Height
0.76 in
Product Width
0.86 in
Product Weight
0.065 lb
Compliances
TAA Compliant
Global Catalog
N238-001-SH-TF

Product specifications

Type
RJ45 Keystone Jack
Housing Color
Gray
White
Color
White
Silver
Package Contents
N238-001-SH-TF Keystone Jack Cat6a/Cat6/Cat5e, Shielded, TAA
Dust cap
Quick Start Guide
Connector Color
White
Silver
System Requirements
Cat6a
Product Features
Industrial Grade
TAA Compliant
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
110 IDC
SideB Connector3
110 IDC
Technology
Cat6a
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
Storage Humidity Range
-40° to 154°F (-40° to 68°C)
Storage Temperature
-40° to 154°F (-40° to 68°C)
Number Of Ports
1
Operating Temperature
14° to 140°F (-10° to 60°C)
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.