Cat6a Keystone Jack, 110/Krone, Black, 10-Pack, TAA
Product Name |
Eaton Tripp Lite series keystone jack
|
Catalog Number |
N238-010-BK-6A
|
UPC |
037332284846
|
Product Length/Depth |
1.23 in
|
Product Height |
0.87 in
|
Product Width |
0.67 in
|
Product Weight |
0.19 lb
|
Compliances |
TAA Compliant
UKCA RoHS CE Marked IEEE Certified |
Certifications |
CSA Std. C22.2
UL Listed |
Global Catalog |
N238-010-BK-6A
|
Type |
RJ45 Keystone Jack
|
Color |
Black
|
Input Plug Type |
RJ45
|
Package Contents |
Installation instructions
N238-010-BK-6A Cat6a Keystone Jacks, 10 Pack |
Connector Color |
Black
|
System Requirements |
Compatible with all Cat6a cables
Meet all EIA/TIA Cat6a requirements |
Product Features |
Keystone Jacks
UL Certified Ethernet Support TAA Compliant Tools Necessary RJ45 (Male) |
Network Speed |
10 Gbps
1 Gbps (Gigabit) |
SideA Connector1 |
110 IDC
KRONE IDC |
SideB Connector1 |
RJ45 (FEMALE)
|
SideB Connector3 |
RJ45 (FEMALE)
|
Host Connector |
110 IDC
KRONE IDC |
Technology |
Cat6a
|
Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
Relative Humidity |
10% to 85% RH, NON-CONDENSING
|
Storage Temperature |
-40° to 158°F (-40° to 70°C)
|
Current Rating At Dc |
1.5A
|
Plug Type |
|
Material Of Construction |
IDC HOUSING: PC FR; FRONT HOUSING: ABS+PC
|
Number Of Ports |
1
|
Recommended Category Cable |
Cat6a
|
Operating Temperature |
14° to 140°F (-10° to 60°C)
|
Data Transfer Rate |
10 Gbps
|
Cable Hardware |
Cat6a
|
POE Type |
Type 4 High-Power (100W, IEEE 802.3bt)
|
Network Ports |
RJ45 (FEMALE)
|
Power Over Ethernet (Poe) |
100W (802.3bt)
|
Ports |
1
|