Download document () of 20

N238-025-WH-6A

Cat6a Keystone Jack, 110/Krone, White, 25-Pack, TAA

  • Dual-color-coded labeling for 568A/B wiring schemes allows fast, easy identification
  • Krone and 110 punchdown provide flexibility for both North American and European installations
  • Support Type 4 PoE++ to save you expense of powering PoE devices individually
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Work with all Cat6a cables and meet all EIA/TIA Cat6a requirements

General specifications

Product Name
Eaton Tripp Lite series keystone jack
Catalog Number
N238-025-WH-6A
UPC
037332284877
Product Length/Depth
1.23 in
Product Height
0.87 in
Product Width
0.67 in
Product Weight
0.45 lb
Compliances
TAA Compliant
IEEE Certified
CE Marked
RoHS
UKCA
Certifications
UL Listed
CSA Std. C22.2
Global Catalog
N238-025-WH-6A

Product specifications

Type
RJ45 Keystone Jack
Color
White
Input Plug Type
RJ45
Package Contents
N238-025-WH-6A Cat6a Keystone Jacks, 25 Pack
Installation instructions
Connector Color
White
System Requirements
Compatible with all Cat6a cables
Meet all EIA/TIA Cat6a requirements
Product Features
TAA Compliant
Keystone Jacks
Tools Necessary
RJ45 (Male)
Ethernet Support
UL Certified
Network Speed
1 Gbps (Gigabit)
10 Gbps
SideA Connector1
KRONE IDC
110 IDC
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Host Connector
110 IDC
KRONE IDC
Technology
Cat6a
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 85% RH, NON-CONDENSING
Storage Temperature
-40° to 158°F (-40° to 70°C)
Current Rating At Dc
1.5A
Plug Type
  • RJ45 (Male)
  • RJ45
Material Of Construction
IDC HOUSING: PC FR; FRONT HOUSING: ABS+PC
Number Of Ports
1
Recommended Category Cable
Cat8
Operating Temperature
14° to 140°F (-10° to 60°C)
Data Transfer Rate
10 Gbps
Cable Hardware
Cat6a
POE Type
Type 4 High-Power (100W, IEEE 802.3bt)
Network Ports
RJ45 (FEMALE)
Power Over Ethernet (Poe)
100W (802.3bt)
Ports
1

Export product specification