Download document () of 20

N252-024-6A

24-Port 1U Rack-Mount Cat6a/Cat6/Cat5e 110 Patch Panel with Cable Management Bar, 110 Punchdown, RJ45, TAA

  • 24 RJ45 ports numbered and labeled for easy ID
  • Cable management bar keeps patch cables organized
  • Fully rated for 10 GbE data transfer speeds
  • Mounts into 1U of EIA-standard 19 in. racks
  • Meets or exceeds Cat6a specifications

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N252-024-6A
UPC
037332205636
Product Length/Depth
19 in
Product Height
1.22 in
Product Width
1.72 in
Product Weight
1.43 lb
Compliances
RoHS
Global Catalog
N252-024-6A

Product specifications

Type
Rackmount
Color
Black
Cable Jacket Color
Black
Package Contents
Owner’s manual
N252-024-6A 24-Port 1U Rack-Mount Cat6a/Cat6/Cat5e 110 Patch Panel
(8) Cable ties
Detachable cable management bar
ID label
System Requirements
Cat6a
Product Features
TAA Compliant
SideA Connector1
110 IDC
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6a
Features
Flex Center
Power Over Ethernet (Poe) Power - Max
90 W
Number Of Ports
24
Cable Hardware
Bar
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Panel Style
Punchdown

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.