Download document () of 20

OMNI700LCDT

700VA 350W Line-Interactive UPS with 6 Outlets - AVR, 120V, 50/60 Hz, LCD, USB, Tower

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
OMNI700LCDT
UPC
037332213952
Product Length/Depth
16.3 in
Product Height
9.8 in
Product Width
7.2 in
Product Weight
14.3 lb
Compliances
FCC Class A
RoHS
FCC Class B
Certifications
CSA certified
UL 1778
NOM

Product specifications

Topology
Line-interactive
Form factor
Tower
Package contents
  • OMNI700LCDT 700VA 350W Line-Interactive UPS with 6 Outlets
  • USB cable
  • Owner’s manual
Input nominal voltage
110 VAC/115 VAC/120 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 10A
  • 10
Battery replacement
RBC51
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
10 min
Relative humidity
Up to 90% non-condensing
Front Panel LCD Display
LCD touchscreen reports input and output voltage, load percentage and battery charge level; Also reports overload and critical fault code screens (see manual)
Output Receptacles
5-15R
Product Highlights
6 NEMA 5-15R outlets provide power to PC, home theater or digital signage equipment
AVR battery backup allows time to save files and safely shut down during blackouts
Easy-to-read LCD touchscreen provides valuable voltage, load and battery data
High >95% efficiency with low BTU ratings saves power and lowers your energy costs
Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
High >95% efficiency with low BTU ratings saves power and lowers your energy costs
PowerAlert Software
For local monitoring via the UPS’s built-in USB communications port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Output power factor
0.5
Phase (input)
Single-phase
Runtime at full load
3 min. (350W)
Communication interface
USB (HID enabled)
USB cable included
Battery Access
Includes bottom panel battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB cable included
Input Circuit Breakers
10A
Output Circuit Breakers
10A
High Voltage Transfer to Battery Power
145
Low Voltage Transfer to Battery Power
89
Undervoltage Correction
Input voltages between 89 and 108 are boosted by 14%
Application
  • Home/Office Desktop
  • Audio/Video
  • Retail/Point of Sale
  • Hospitality
Switch configuration
Power switch enables UPS on / off control
Hot Swap PDU Options
PDUB15 (2U / 8 5-15R outlets)
AC suppression joule rating
316
Housing material
ABS
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
0.7
Output Capacity (kW)
0.35
Output Capacity (VA)
700
Output Capacity Details
5.8A @ 120V. (LINE MODE) 110%+/- 10% @ 5 minutes; (BATTERY MODE) 110% +/- 10% @ 5 seconds
Primary UPS Depth (mm)
345
Primary UPS Height (mm)
160
Primary UPS Width (mm)
122
AC Suppression Response Time
Instantaneous
Audible Alarms
Alarm reports low-battery, fault, overload and replace battery conditions; Alarm remains silent during battery mode operation until low-battery status occurs
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Replaceable internal battery (see manual)
Frequency Rating Details
Automatic frequency selection. Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
120V (+9% / -12%)
Output Voltage Regulation(Battery Mode)
120V (±10%)
Overvoltage Correction
Input voltages between 129 and 145 are reduced by 15%
Rechargeable Battery
8 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 113°F (-15° to 45°C )
Nominal Voltage Details
120V sinusoidal in line mode and 120V PWM in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
10
UPS Input Cord Length (m)
1.5
UPS Power Module Dimensions
6.3 x 4.8 x 13.6
Power Mode Transfer Time
6 milliseconds
Connected Equipment Insurance
$100,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
UPS Output Receptacles
4 UPS outlets, 2 surge-only outlets
High Availability UPS Features
Surge/noise protection
Automatic voltage regulation (AVR)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton