Download document () of 20

OMNIVS1200LCD

1200VA 600W Line-Interactive UPS with 8 Outlets - AVR, 120V, 50/60 Hz, LCD, USB, Tower

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
OMNIVS1200LCD
UPC
037332214089
Product Length/Depth
19.5 in
Product Height
11.7 in
Product Width
9.3 in
Product Weight
19.2 lb
Compliances
FCC Class A
RoHS
Certifications
NOM
CSA certified
UL 1778
RETIE

Product specifications

Topology
Line-interactive
Form factor
Desktop
Package contents
  • OMNIVS1200LCD 1200VA 600W Line-Interactive UPS with 8 Outlets and Tel/Ethernet Jacks
  • USB cable
  • Owner’s manual
Input nominal voltage
120 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 12A
  • 12
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
12 min
Relative humidity
0-90% non-condensing
Front Panel LCD Display
Touchscreen LCD reports input voltage, output voltage, load percentage, battery charge percentage and overload status
Output Receptacles
5-15R
Product Highlights
Easy-to-read LCD touchscreen gives valuable voltage, load and battery data
Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
Battery backup supplies power during outages; AVR corrects low and high voltages
8 NEMA 5-15R outlets provide power to PC, home theater and digital signage equipment
High >95% efficiency with low BTU ratings saves power and lowers energy costs
High >95% efficiency with low BTU ratings saves power and lowers energy costs
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Output power factor
0.5
Phase (input)
Single-phase
Runtime at full load
2 min. (600W)
Communication interface
USB (HID enabled)
USB interface cable included
Battery Access
Battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB interface cable included
Input Circuit Breakers
15A
High Voltage Transfer to Battery Power
145
Low Voltage Transfer to Battery Power
89
Undervoltage Correction
Input voltages between 89 and 108 are boosted by 18%
Application
  • Home/Office Desktop
  • Audio/Video
  • High-End Desktop/Small Network
  • Retail/Point of Sale
  • Hospitality
Switch configuration
Power off/on switch
Hot Swap PDU Options
PDUB15 (2U / 8 5-15R outlets)
AC suppression joule rating
316
Housing material
ABS
Output AC waveform (AC mode)
Pure sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
1.2
Output Capacity (kW)
0.6
Output Capacity (VA)
1200
Output Capacity Details
10A @ 120V. (LINE MODE) 110%±10%,GOES TO FAULT AFTER 5MIN; 120%±10%,GOES TO FAULT IMMEDIATELY; (BATTERY MODE) 110%±10%,SHUTS DOWN IN 5 SEC; 120%±10%, SHUTS DOWN IMMEDIATELY
Primary UPS Depth (mm)
381
Primary UPS Height (mm)
191
Primary UPS Width (mm)
140
AC Suppression Response Time
Instantaneous
Audible Alarms
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Replaceable internal batteries (see manual)
Frequency Rating Details
Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal.
Output Voltage Regulation (Line Mode)
120V (+6%/-12%)
Output Voltage Regulation(Battery Mode)
120V (±10%)
Overvoltage Correction
Input voltages between 128 and 149 are reduced by 15%
Rechargeable Battery
8 hours (10% to 90%)
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 113°F (-15° to 45°C )
Nominal Voltage Details
120V sinusoidal in line mode and 120V PWM in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
12
UPS Input Cord Length (m)
1.5
UPS Power Module Dimensions
7.5 x 5.5 x 15
Power Mode Transfer Time
6 milliseconds typical (10 milliseconds max)
Connected Equipment Insurance
$200,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
UPS Output Receptacles
6 UPS outlets, 2 surge-only outlets
High Availability UPS Features
Automatic voltage regulation (AVR)
Surge/noise protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton