OmniVS 230V 800VA 475W Line-Interactive UPS, USB port, C13 Outlets
Product Name |
Eaton Tripp Lite series UPS
|
Catalog Number |
OMNIVSINT800
|
UPC |
037332120960
|
Product Length/Depth |
13.7 in
|
Product Height |
9.7 in
|
Product Width |
7.5 in
|
Product Weight |
19.5 lb
|
Compliances |
CE Marked
SASO RoHS REACH FCC Compliant |
Certifications |
UL 1778
IRAM GoST-R |
Topology |
Line-interactive
|
Form factor |
Tower
|
Package contents |
|
Input nominal voltage |
230 VAC
|
Nominal frequency |
50/60 Hz
|
Input frequency range |
50/60 Hz
|
Receptacle |
C13
|
Output nominal voltage |
220V default(220/230/240V)
|
Electric current - max |
|
Battery replacement |
RBC51
|
Battery type |
Valve Regulated Lead Acid (VRLA)
|
Runtime at half load |
10.8 min
|
Relative humidity |
0-95% non-condensing
|
Output Receptacles |
C13
|
Output Receptacles Details |
Compatible with Eaton Tripp Lite Power Cords
|
Product Highlights |
800VA tower 230V line interactive UPS
C14 input and 4 C13 outlets USB port, TEL/DSL protection Corrects brownouts as low as 159V without using battery power |
PowerAlert Software |
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
|
Nominal Output Voltage |
220V
230V 240V |
Network Management Cards Details |
Network management not supported
|
Phase (input) |
Single-phase
|
Runtime at full load |
4.3 min. (475W)
|
Communication interface |
USB
USB interface cable included |
Battery Access |
Battery access door
|
Dc Voltage |
12
|
Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
Communications Cable |
USB interface cable included
|
Included Output Power Cables |
Includes 2 C13 to C14 output power cables
|
Low Voltage Transfer to Battery Power |
159
|
Undervoltage Correction |
Input voltages between 159 and 199 are boosted by 14%
|
Application |
Home/Office Desktop
|
Switch configuration |
2 Switches control off/on power status and alarm-cancel/self-test operation
|
Hot Swap PDU Options |
PDUBHV10 (2U / 8 C13 outlets)
|
AC suppression joule rating |
340
|
Housing material |
PVC
|
Output AC waveform (AC mode) |
Sine wave
|
Output AC waveform (battery mode) |
PWM sine wave
|
Output Capacity (kVA) |
0.8
|
Output Capacity (kW) |
0.475
|
Output Capacity (VA) |
800
|
Primary UPS Depth (mm) |
191
|
Primary UPS Height (mm) |
274
|
Primary UPS Width (mm) |
132
|
AC Suppression Response Time |
Instantaneous
|
Alarm Interface |
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
|
Audible Alarms |
Audible alarm indicates power-failure and low-battery conditions
|
Battery Start Capability |
Cold-start operation supported
|
Battery Replacement Description |
Hot-swappable, user replaceable batteries
|
LED Indicators |
4 LEDs indicate line power, battery power, overload and battery low/replace status
|
Frequency Rating Details |
Automatic frequency selection
|
Output Voltage Regulation(Battery Mode) |
+/- 5%
|
Rechargeable Battery |
Less than 4.5 hours from 10% to 90%
|
Storage Temperature |
5° to 122°F (-15° to 50°C)
|
Input Connection Description |
Attached 15cm line cord with C14 inlet. The C14 accepts a user-supplied AC power cord with country-specific plug.
|
Nominal Voltage Details |
230V nominal output in battery mode
|
Voltage Regulation Description |
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 159
|
WatchDog Compatibility |
Supports Watchdog application, OS and hard-reboot restart options for remote applications
|
Maximum Input Amps |
2
|
UPS Input Cord Length (m) |
0.2
|
UPS Power Module Dimensions |
10.8 x 5.2 x 7.5
|
Power Mode Transfer Time |
2-4 milliseconds
|
Optional Accessories |
Wallmount (UPSWM - tower mounting kit)
|
EMI AC Noise Suppression |
EMI / RFI AC Noise Suppression
|
UPS Input Connection Type |
C14 inlet
|
Green Energy-Saving Features |
Greater than 95% efficiency - GREEN UPS
|
UPS Dataline Suppression |
1 line TEL/DSL (1 in / 1 out)
|
High Availability UPS Features |
Automatic voltage regulation (AVR)
Hot swappable batteries Surge/noise protection |
Support from Eaton