Knowledge Search
Download document () of 20

PDUMV30HV

Eaton Tripp Lite series metered outlet PDU, 1PH, 0U, L6-30P input, 10 ft cord, 5.5kW, 24A, 208/230V, 30 Outlets (24) C13 (6) C19

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDUMV30HV
UPC
037332139351
Product Length/Depth
2.25 in
Product Height
63.75 in
Product Width
3.5 in
Product Weight
8 lb
Compliances
FCC Class A
RoHS
TAA Compliant
Certifications
UL 62368-1
NOM
RETIE

Product specifications

Form factor
0U (Vertical)
Package contents
  • PDUMV30HV 63.75 inch Local Metered PDU
  • Plug-lock inserts (6 C20, 24 C14)
  • Spare installation buttons, 2.9 mm/4.6 mm
  • Set of mounting brackets and installation hardware
  • Owner's Manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Aluminum
Input connection
NEMA L6-30P
Cord length
10 ft
Amperage Rating
24A
Electric current - max
24
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs C13
26
Number of Outputs C19
6
Features
Flex Center
Front Panel LCD Display
Set of 2 digital current meters continuously report PDU output current in amps for Bank 1 (15A max) and Bank 2 (15A max) outlets
Output Receptacles
C19
C13
LED indicators
Includes 2 built-in 2-character LED meters to display power consumption of items plugged into each separately breakered 15A loading bank.
Overload protection
Two 15A breakers protect 15 outlets each
Recommended electrical service
Single-phase 30A 208/230V service
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords
Receptacles
  • C13
  • C19
Input Cord Length
10 ft
Amperage Rating Details
Agency de-rated to 24A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
208/230V
Relative humidity
0-95% non-condensing
Form Factors Supported
0U vertical installation in equipment racks, plus under-counter and wallmount
Output Capacity Details
5.5kW (230V), 5kW (208V) total capacity / 30A max (Agency de-rated to 24A),15A max per breakered outlet bank; 12A max per C13 outlet
Output Capacity (kW)
5.5 kW
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
Local metered single phase 24A 208/230V, 0U 63.75in / 162cm vertical rackmount PDU
Ready for immediate toolless 0U installation
30 outlets (6 C19, 24 C13) in two separately breakered load banks
Pair of digital meters report output current in amps for each load bank
Attached 10ft / 3m cord with NEMA L6-30P input plug
PDU Plug Type
L6-30P
PDU Type
Local metered
PDU Input Voltage
208
PDU Form Factor
Vertical (0U)

Export product specification

Need product support?

Support from Eaton