Download document () of 20

UVR-05M-CA

Virtual Reality Headset Cable w charging, compatible with Meta Quest2/Pro, USB A to USB C, USB 3.1 (5G) - 16FT (5M)

  • Allows exciting digital gameplay while simultaneously charging the headset during use
  • Connects the USB-C input port on a VR headset to your computer's USB-A port
  • Extra-long 5-meter cable gives you plenty of room to move around while connected
  • Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Slim right-angle USB-C plug connects securely to avoid disconnection during gaming

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UVR-05M-CA
UPC
037332284174
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7 in
Product Weight
0.42 lb
Compliances
CE Marked
UKCA
RoHS
REACH
Global Catalog
UVR-05M-CA

Product specifications

Amperage Rating
4A
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 95% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
Angled Connector
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Contact Plating
Nickel
SideA Connector1
USB C (MALE) - RIGHT ANGLE
SideB Connector1
USB A (MALE)
Operating Temperature
14° to 131°F (-10° to 55°C)
Operating Temperature Range
14° to 131°F (-10° to 55°C)
Storage Temperature Range
-13° to 158°F (-25° to 70°C)
SideB Connector3
USB A (MALE)
Technology

USB 3.x
Cable Length
16.4 Foot
Maximum Input Watts
18 W
Cable Outer Diameter (OD)
5.7MM
Cable Type
Passive
Material
PVC
Quick Charge Compliant
3
Wire Gauge (AWG)
28/21
Power Provided to Connected Device(s)
18W (5V/3.6A)
Cable Length Range
14 – 20ft (4 - 6M)

Export product specification