The Network-M2 has been upgraded to Network-M3!
Watch video on cybersecurity benefits
As we are replacing our customers’ old UPSs with new Eaton models, we’ve also been adding Eaton’s new Gigabit Network Card, which not only addresses cybersecurity but also satisfies compliance issues.
Your search "" did not match any documents or products.
FUNCTION
|
Web/SNMP communications
|
| HARDWARE COMPATIBILITY | UPS: 5P, 5PX, 5PX G2, 5SC Rack, 9PX, 9SX, 9130, 9E, 93PS (fw 2.50 ->), 91PS, 91PS Monoblock, 93E 15-80 EMEA (fw 8.00.01->), 93E G2 EMEA (fw 4.0.20->) PDU: ATS rack PDU (EATS16N, EATS30N) |
| NETWORK COMPATIBILITY | IPv4/v6, TLSv1.2, HTTP(S)v1.1, NTP, SMTP(S), BOOTP/DHCP, SSH, SysLog(S), LDAP, AD, RADIUS |
UPS SUPPORTED
|
5SC Rack and Rack, 5P, 5PX, 9PX, 9SX, 9E, 93E, 91PS, 93PS, 93PM
|
COMPATIBLE WITH
|
SNMP v1 and v3 and IP v4 and v6
|
CATALOG NUMBER
|
Network-M3
|
| CERTIFICATIONS | UL 2900-1 IEC 62443-4-2 |
PART NUMBER |
744-A4920 |
| PROTOCOL SUPPORT | HTTPS1.1, MQTTS, TLS1.2, SNMPv1, SNMPv2c, SNMPv3, BOOTP/DHCP, CLI, SSH, ARP and Syslog |
EATON GIGABIT NETWORK CARD PROTOCOL SUPPORT
|
|
UPS SLOT TYPE
|
Mini-Slot
|
NETWORK SUPPORT
|
Ethernet 10/100/1000BaseT
|
TEMPERATURE AND HUMIDITY MONITORING
|
Yes, with Environmental Monitoring Probe Gen 2 (catalog number: EMPDT1H1C2, part number: 744-A4026)
|
SOFTWARE SUPPORT
|
Brightlayer Data Centers suite sofware: Data Center Performance Management (DCPM), Distributed IT Performance Management (DITPM), Visual Power Manager (VPM), Intelligent Power Manager (IPM) and Visual Capacity Optimization Manager (VCOM); Cyber Secured Monitoring (CSM)
|
SUPPORTED MIB
|
MIB II – Standard IETF UPS MIB (RFC 1628) – Eaton xUPS MIB
|
| SUPPORTED BROWSERS | Chrome, Edge |
O/S SUPPORTED FOR SHUTDOWN
|
Microsoft Windows, UNIX, and Linux
|
LOCAL LANGUAGE SUPPORT
|
English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese
|
OPERATING TEMPERATURE
|
0 to 40° C
|
OPERATING HUMIDITY
|
90% RH max. without condensation
|
POWER INPUT
|
5 - 12 V
|
CURRENT CONSUMPTION
|
500/1000mA max. depending on UPS
|
DIMENSIONS (H X W X D)
|
135.00 x 66.00 x 41.00 mm
|
WEIGHT (OZ.)
|
65 g
|
REGULATORY
|
Same as UPS
|