Knowledge Search
Download document () of 20

PW105BA2U420

Eaton Basic rack PDU, 2U, L6-30P input, 4.99 kW max, 200-240V, 30A, 9 ft cord, Single-phase, Outlets: (4) L6-20R

List price $1878.81525

General specifications

Product Name
Eaton basic PDU
Catalog Number
PW105BA2U420
Product Length/Depth
19 in
Product Height
3.5 in
Product Width
6 in
Product Weight
10 lb
Compliances
RoHS Compliant
TAA Compliant
Certifications
UL 60950-1
UL Listed

Product specifications

Form factor
2U
Outlet control
No
Phase
Single-phase
Wattage
4.99 kW max
Amperage Rating
30A
Input voltage
200-240V
Input connection
L6-30P
Outlets
(4) L6-20R
Cord length
9 ft
Frequency rating
50-60 Hz
Ethernet interface
No
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification