Descargar documento () de 20

Datacenter - DC/DC converter

DC-DC converters in servers are essential for efficiently managing power distribution within servers, converting higher voltage DC from the main power supply to lower voltage levels required by various server components.

Electronic components work as circuit protection, voltage regulation, power supply, filtering and output stabilization to ensure a reliable and efficient operation of DC-DC converters.

ELXD computing DC-DC converter block diagram
elxd-banner-small-circuit-protection.png

A. SMD fuse: 0603FA (0.25A - 5A), CC06H (0.5A – 8A), CC12H (0.25A - 30A), 2410FA (0.5A - 15A), 1245HC (60A - 100A), 2822HC (40A -150A), 1210HC (50A – 250A)

B. High power TVS diode

 

elxd-banner-small-magnetics.png

C. Molding power inductor: HCM, EXL, MPI

D. HFW Flat-wire power inductor, CTX High current inductor (custom design)

E. Semi-shielded power inductor: SDCL / SDCH

elxd-banner-small-sensor.png

G. Current sense resistor: Metal shunt, Metal strip, Metal film

H. ECST Current sense transformer

I. NTC thermistor: Epoxy coated, Glass coated, Ring lug, Surface mount

 

elxd-banner-small-capacitor.png

J. EHBSA Hybrid polymer capacitor (commercial grade is coming soon)

elxd-banner-small-timing-device.png

K. MHz & kHz Crystal resonator: E9X (2016) / E2X (2520) / E3X (3225) / E5X (5032) / E3K (3215)

Integrated inductors empower multiphase buck converters for computing

Eaton's integrated inductors provide the performance and compact footprint needed to realize competitive power system designs that need to be reliable, high performance, and fit in an ever shrinking footprint.