Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*
Diferenciales de equipo original

NoSPIN locking differential

NoSPIN maximizes traction by delivering 100% of the torque and power to both drive wheels. It is engineered to keep both wheels in a constant drive mode, yet has the ability to automatically "unlock" during vehicle turning to permit necessary wheel speed differentiation. The NoSPIN is "trouble free" and does not require special lubricants or service adjustments.

Conventional differentials allow vehicles to get stuck when they lose traction on one side. NoSPIN continues to drive your vehicle even if one of the wheels is suspended in the air.

100% Locking
Unlocks when needed
Trouble free
No special lubricants or adjustments needed
Automatic operation
Works in forward and reverse

Características principales

  • 100% automatic locking action - even with one wheel off the ground
  • Provides a fully locked rear axle that automatically unlocks with wheel speeds are different.
  • Legendary durability and proven performance in a wide variety of applications.
  • Applies all available to torque to wheel with most traction to overcome most any terrain challenge.

Especificaciones
Descargar enlaces