Descargar documento () de 20
Hacemos que lo importante funcione*
Distribución y protección de energía de alta tensión

FLEX power distribution unit (PDU)

The next generation high-voltage intelligent FLEX power distribution unit (PDU) monitors and manages all power distributed to power electronics and provides central protection for the electrical system for commercial vehicles.

Safe and efficient
Provides central protection for the electrical system and manages power distributed to power electronics
Fully-customizable
Assemble elements for a commercial vehicle's specific requirements
Intelligent software
Programmable control of system components and operational status monitoring, communicating status and diagnostics with the vehicle via CAN

Características Principales

  • Consists of a series of power distribution elements (PDEs) configured for the specific needs of the system
  • Delivers a completely customized PDU solution with short lead time
  • Software integration into FLEX PDU for complete programmable control of system components
  • Contactor and fuse operational status monitoring that communicates operational status and diagnostics with the vehicle via Controller Area Network (CAN)
  • Seamless over-current protection between fuse(s) and contactor(s) or Breaktor™
  • Optional isolation detection system
eaton-2023-flex-pdu-lid-off-view.jpg

    Especificaciones
    Parameter Min. Max. Unit Notes & Conditions
    Operating input voltage HV  0 900 VDC 850V up to 5531m altitude, 900V up to 2000m altitude 
    Operating input voltage LV  10 32 VDC  
    Input reverse polarity protection        Yes
    Active & passive discharge 350 (cont) 500 A Yes
    Active precharge       Yes
    Operating output current on Breaktors channels       Max current for 10 min at 60C
    HVIL       Yes
    Battery fuse configurability       Compatible with EVK30, EVK40 and EVK50 Eaton Bussmann family
    Aux Fuse       Per different interface EVK10 or EVK14 or EVK22
    Short circuit current protection        With EVK fuse family and Breaktor
    Reverse polarity        Yes
    Other Characteristics Min. Max. Unit Notes & Conditions
    External ambient temperature -40  85 C  
    Current sensing range (traction inverter, DCFC)  -1500 +1500 A Accuracy +/- 3% 
    Current sensing range (aux)  -500 +500 A Accuracy +/- 3% 
    Voltage 200 900 V Accuracy +/- 1%
    Temperature -30  150 C Accuracy +/- 5K 
    Crash signal        Yes
    CAN communication        J1939, providing status, reporting, control and diagnostic 
    Isolation detection        Yes, upstream and downstream 
    Breaktor Control       via CAN 
    Vibration Compliant with ISO 16750-3       Yes
    Descargar enlaces