Download document () of 20
Beacons, strobes & indicators

MEDC XB15M 5/10/15 Joule Ex Xenon Beacon Range

Eaton's Crouse-Hinds series MEDC XB15M range of 5, 10 and 15 joule metallic xenon beacons are suitable for use in potentially explosive gas and dust atmospheres. They're suitable for both onshore and offshore environments in the oil, gas and petrochemical industries. ATEX, IECEx and INMETRO certified. This product also has SIL2.

The latest addition to the XB15 flagship beacon range not only aligns with the GRP version in terms of spare parts but also introduces enhanced application flexibility. With a removable guard, improved mounting hardware and swappable lens covers, it minimizes spares inventory and allows for relocation – customers can simply select the relevant color for the required location of the beacon to indicate a procedure, process underway or emergency notification.

The housings are manufactured from 316L stainless steel or LM25 marine grade aluminum. Stainless steel screws and mounting backstrap are incorporated ensuring durability in the field.

As well as being certified from -55°C to + 85°C, the XB15M has been designed to consistently energize at -55°C.

This unit is available in a high number of configurations to suit your specification. Please download the datasheet for options.

Application flexibility
Mounting options and swappable lens colors
Compatible spares
Minimize spares inventory - shared electronics with the XB15
Proven durability
A trusted Ex manufacturer since 1975

Certifications and compliances

ATEX

  • Cert. no. Baseefa 04ATEX0009X
  • Certified to: EN IEC 60079-0, EN 60079-1, EN 60079-31
  • Ex II 2 GD Ex db IIC T3/T4/T5/T6 Gb, Ex tb IIIC T200°C/T135°C/T100°C/T85°C Db

 

IECEx Ex d

  • Cert. no. IECEx BAS 05.0048X
  • Certified to: IEC 60079-0, IEC 60079-1, IEC 60079-31
  • Ex db IIC T3/T4/T5/T6 Gb, Ex tb IIIC T200°C/T135°C/T100°C/T85°C Db

 

INMETRO

  • Cert. No. UL-BR 18.0509X / 00
  • Ex db IIC T3/T4/T5/T6 Gb, Ex tb IIIC T200°C/T135°C/T100°C/T85°C Db

 

SIL

  • SIL 2 certified to IEC61508. Cert number FSP 12004

Design features

  • ATEX, IECEx and INMETRO certified
  • Zones 1, 2, 21 & 22
  • IP66 & 67
  • SIL 2 certified
  • Certified temperature from –55ºC to +85ºC (models vary, please download the datasheet for full T ratings)
  • 5, 10 & 15J versions available
  • Low inrush current characteristics
  • Consistent extreme temperature start-up
  • Automatic synchronization option
  • Pipe mount or direct mount
  • Four wire and supervisory diode
  • Removable stainless steel backstrap
  • Swappable coloured lens covers
  • Optional relay or telephone initiate
  • Customer removable wire lens guard
  • 2 x M20 or 3 x ¾” NPT 

Standard materials

  • Body: 316L stainless steel or LM25 aluminum
  • Mounting backstrap: stainless steel
  • Screws and fixings: stainless steel
  • Wire guard: stainless steel
  • Lens: borosilicate glass
  • Lens cover: polycarbonate
Specifications

Ordering Information

XB15M Config Options

Highlight differences
Show only differences
Hide blank features
Download Links

Need product support?

Support from Eaton

Need product support?

Phone: 01753 608 700, option 3 then option 4