Download document () of 20
Switch-Disconnectors and cam switches

T Rotary Cam switches and P Switch-disconnectors

Eaton's high performance, robust and compact T Rotary switches and P switch-disconnectors are used in industry, trade and building engineering applications. The ten basic switch types (TM, T0, T3, T5,T5B, T6, T8, P1, P3 and P5) are available in four different mounting options (surface mounting, flush mounting, rear mounting, and service distribution board mounting). They can be selected and configured in a multitude of contact sequences.
ENVIRONMENTAL PROTECTION
IP65
RATED VOLTAGE
690 V a.c.
RATED CURRENTS
Up to 315 Amps

spacer

spacer

spacer

spacer

spacer
eaton-rotary-cam-switches-customised-configurations

Customised configurations

Eaton's T Rotary Cam switches and P switch-disconnectors are fully customisable to suit your application.

T Rotary cam switches and P switch-disconnectors used in MOEM applications

Various P Switch-disconnectors mounting options used in a factory

Accessories available

Eaton's T Rotary cam switches and P switch-disconnectors are available with various lengths shafts, coloured handles and many accessories.

eaton rotary cam switches shafts handles accessories

EMC Screen

Eaton's enclosed T0, P1 and P3 switch-disconnectors are available with pre-assembled steel EMC (ElectroMagnetic Compatiblity) screen.

P1-40 Switch-disconnectors

The P1-40 Main switches and ON-OFF switches bridge the gap between the P1’s previous maximum rating of 32 A and the P3’s lowest rating of 63 A. It allows for a greater current rating in the compact P1 size.
ES-ICPD-Eaton-T-Rotary-cam-switches-and-P-Switch-disconnectors.jpg
eaton p switch-disconnectors and t rotary cam switches catalog cover

Check our P switch-disconnectors and T rotary cam switches catalog

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links