The CODESYS software is the ideal programming tool for machine and process applications in machine building and system integration. The software is the perfect programming tool for all applications in which a powerful PLC or HMI-PLC with various field bus connections is required. All XV/XC controllers from Eaton can be programmed with CODESYS version 3. The software combines sophisticated technical features and easy handling. In addition, as an independent IEC 61131-3 automation software, it is widely adopted by both device manufacturers and automation professionals around the world.
| Product range | CODESYS V2 | CODESYS V3 |
| XV-102-B/-D/-E… | X 1,2 | X 1,2,3 |
| XV-112… | X 1,2 | X 1,2,3 |
| XV-152… | X 1,2 | X 1,2,3 |
| XV-3… | X 1,2 | X 1,2,3 |
| XC-152... | X 1,2 | X 1,2,3 |
| XC-3… | X 2,3 | |
| XC-CPU202-…-XV | X 2 | X 2,3 |
| XC-CPU201-…-XV | X 2 | |
| XC-CPU201… | X | |
| XC-CPU101… | X | |
| XC-CPU121-2C256K | X | |
| XN-PLC-CANOPEN | X | |
| EC4P… | X | |
2 = Web-Visualization 3 = OPC-UA |
Your search "" did not match any documents or products.