Knowledge Search
Download document () of 20
Programming & monitoring software

easySoft software

From easySoft V8.10, the custom visualization via Remote Touch Display Advanced is supported on the easyE4 base device. This allows easySoft with its integrated visualization editor to create powerful visualizations for the RTD Advanced. This means you do not need any additional software With easySoft, programming the devices of the ‘easy’ product range is quick and user-friendly. The available functions can be easily integrated into circuit diagrams, so that they can be used as control programs. easySoft provides users with a choice of four programming languages (EDP, LD, FBD, ST), which significantly reduces the need for training. Circuit diagrams can first be tested in simulation mode and then documented later The option to choose from various function blocks, such as data loggers and alarms, makes programming even more efficient. Projects are protected against unauthorized access by means of multi-level passwords.

The perfect programming platform:
4 programming languages (EDP, LD, FBD, ST)
Powerful Visualization:
Integration of Remote Touch Display Advanced
High flexibility:
Modbus TCP client and server function

Core features

easySoft - the programming tool that speaks your language

easySoft V7 all four programming languages screenshots

The easySoft has four different programming languages to offer.

With our easy device programming language (EDP), you can create and modify programs exactly as you are used to from previous devices of our 'easy' family.                            With the ladder diagram (LD), you can create programs based on circuit diagram logic.        The function block diagram (FBD) provides a quick overview of the various functions.          Lastly, structured text (ST) is available for seasoned automation professionals. 

 

Individual composition of user function blocks

easysoft V7 User function block
User function blocks in easySoft are a game-changer for control relay programming. With user function blocks, you can add custom functionality to your control logic, which makes programming easier, more efficient and more reliable. Additionally, the easySoft software provides a user-friendly interface for creating and managing user function blocks. Whether you are a seasoned programmer or just getting started, user function blocks in easySoft are the perfect solution for programming the easyE4 control relay. 

Custom Visualization with RTD Advanced

easyE Remote Touch Display Advanced
The easyE RTD Advanced is the more advanced version of the easyE Remote Touch Display (RTD), the plug-and-play visualization solution for its easyE4 control relay. This means that the easyE RTD is available in Standard and Advanced version, offering cost-effective and flexible visualization options that are quick to deploy. The RTD Advanced is a ready-to-use device that connects to the easyE4 via a standard RJ45 Ethernet cable. It is based on the latest version of easySoft software (version 8.10), which allows users to create powerful custom visualizations, import user-defined text, graphics, and operating elements, and edit timer function blocks. At the same time, the modern user interface of the RTD Advanced makes it easy to operate, without requiring any programming knowledge. 

Benefits of user function blocks:

  • Increased functionality: Add custom functionality to your control logic, This means you can easily extend the capabilities of the easyE4 relay to suit your specific needs
  • Improved code reusability: Easily reuse the same code across multiple projects. This can save time and reduces the risk of errors.
  • Increased readability: Easier to understand by breaking it down into smaller, more manageable blocks. This can improve the maintainability of your code over time.
  • Improved reliability: Reduce the risk of errors in your control logic. This can result in a more reliable control system.
  • Enhanced debugging capabilities: Tools for debugging user function blocks, which can make it easier to identify and resolve issues with your control logic.

Try easySoft free of charge

A non-licensed version of easySoft with extensive functionality is available for download free of charge. This version allows users to try out the software's many features and to experience how easy it is to create a project. Activating all software functions requires the purchase of a license. With easySoft 8, existing programs that were created for the easy series 500/700/800 can simply be converted. The license can be ordered under the article name EASYSOFT-SWLIC.

One tool for the configuration of the entire system

SmartWire-DT logo
As of version easySoft V7.30 - can be used to configure the SmartWire-DT stations or the network. For this purpose, the functions of the SWD-Assist have been integrated into the latest version of easySoft. This means that you do not need any additional software. All SmartWire-DT components are included in the device catalog. This means that complete SmartWire-DT networks can be easily configured via the software using "drag & drop". The assignment of operands to the respective network stations is also simple and time-saving.
easysoft V8 SWD-Assist function Screenshot

Support of Modbus TCP client function

Modbus logo
From easySoft V7.30 the intuitive programming software supports Modbus TCP client function within the easyE4 base device. This enables the integration of many automation components of different levels. Modbus RTU can also be configured via easySoft, creating a higher communication solution. This way the easyE4 can access process data and status information from connected Modbus RTU device.  
eaton-easye4-software-modbus.JPG

Flexible designs

EasySoft is a user-friendly software that can be easily adapted to meet the needs of different users. It offer a range of customization options, allowing users to tailor the interface and functionality to their specific requirements. This adaptability makes it easier for users to get up and running with the software, regardless of their previous experience. With its user-centered design, these platforms provide a smooth and seamless experience, making it easier for users to achieve their goals and get the most out of their systems.
easyE Remote Touch Display Advanced and easySoft

RTD Advanced Visu-Editor

With the easyE RTD Advanced, the visualization is created using easySoft, which allows user-defined texts, graphics and operating elements to be imported.  This enables a powerful visualization with data from several easyE4 control relays.
AWS Cloud Application - easyE4 control relay

AWS Cloud Application

The connection to Amazon Web service takes place via MQTT, a lightweight messaging protocol for a wide variety of sensors and mobile devices. By securely transferring data to the cloud, users can leverage AWS services such as data storage, analysis and visualization.
eaton-easy-e4-programming-easysoft-pc-people-full-pic_750pxx750px_RVB.jpg

Web-Editor Visualization

The integrated web editor allows users to create simple visualizations on devices with a web browser, including custom graphics and operating elements. The web editor is part of easySoft, allowing for seamless integration between the graphical user interface and the programming of the easyE4.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links

Enquiry form

For specific inquiries, please fill the form.
By submitting this form, I agree that the personal data that I provide can be shared with Eaton, channel partners and third-party providers working on behalf of Eaton in accordance with the Eaton Privacy Policy and in compliance with applicable data privacy laws.
I agree to be informed regularly about Eaton products, promotions and news. I understand and agree that Eaton will use my data to personalize marketing communications. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the  Eaton Privacy Policy. I can withdraw my consent to receive marketing communications at any time by contacting Eaton.