Knowledge Search
Download document () of 20
Programming & monitoring software

GALILEO software

The GALILEO visualization software developed by Eaton is a powerful project planning tool for all XV devices and industrial PCs. It is easy to use and enables the creation of intuitive operating concepts. Applications created in GALILEO can be used across many different industries. GALILEO offers functions that are especially useful for international machine builders, such as language-specific keyboards and the option to switch between languages and units during operation. In addition, GALILEO can be used for on-site and web-based visualization, as well as for mobile machine operation.

Efficient project planning:
User-friendly software interface
Flexible visualization:
On-site and web-based visualization
Time-saving series concept:
Elements can be copied across projects

Core features

  • Full HTML5 functionality
  • Supports all standard communication protocols
  • Supports gesture control (zoom, swipe)
  • Supports the integration of videos and pdf files
  • Graph functionality for optimal presentation of data
  • Quick access menu
  • Intelligent search and sorting function
  • Supports switching between 16:9 and 4:3 aspect ratios

Universal remote access via web

GALILEO WEB is an integral part of GALILEO that makes it possible to create HTML5-based web visualizations with one simple click, even for users without any programming knowledge. The XV300 visualization can be easily accessed from up to five remote devices, such as a PC, tablet or laptop.

GALILEO software

    Visualization that’s quick and easy

    With GALILEO, projects can be created in no time, thanks to the user-friendly and intuitive interface. And the project planning and commissioning times can be reduced by simulating the project on a computer.

    An efficient project planning tool

    Thanks to its comprehensive features, GALILEO optimizes machine and system operation from project planning all the way to maintenance. For instance, help screens, containers, data structures, user-defined objects and other components can be reused across projects. Users can select from a wide range of dynamic, graphical objects when creating a project. In addition, the container concept provides a clear overview even if many similar visualization objects need to be displayed simultaneously.

    Intuitive operation

    By integrating various design styles, animated image changes and gesture control features, such as wiping, scrolling and zooming, GALILEO supports the creation of applications that are particularly user-friendly and efficient. In addition, the available styles ensure the uniform appearance of objects across the entire project.
    Specifications

    Highlight differences
    Show only differences
    Hide blank features

    Highlight differences
    Show only differences
    Hide blank features
    Download Links

    Enquiry form

    For specific inquiries, please fill the form.
    By submitting this form, I agree that the personal data that I provide can be shared with Eaton, channel partners and third-party providers working on behalf of Eaton in accordance with the Eaton Privacy Policy and in compliance with applicable data privacy laws.
    I agree to be informed regularly about Eaton products, promotions and news. I understand and agree that Eaton will use my data to personalize marketing communications. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the  Eaton Privacy Policy. I can withdraw my consent to receive marketing communications at any time by contacting Eaton.