Download document () of 20

Build more machines in less time with smart wiring

Wiring made simple

Wiring is a crucial part of machine construction and takes up a lot of time. However, with the right technologies, strategies & knowledge, the wiring between components can be simplified, enhancing productivity, safety and the availability of data in the process.

White paper on accelerating machine production

Our white paper “Fast-tracking machine manufacturing: The machine builder’s blueprint for rapid production” illustrates how to enhance speed to market in the face of the growing labor shortage. It outlines three strategies for decreasing labor time in machine production, from deploying the latest software and time-saving technologies to leveraging the power of partnerships.

How to accelerate machine production
eaton-wiring-manual.png

Handy, helpful guide to wiring

Our wiring manual provides technical professionals at machine building companies with comprehensive information in relation to switchgear, switches, pilot devices, drives and motor protection devices, including connection examples for Eaton devices. The manual is relevant for companies supplying and exporting to markets that use International Electrotechnical Commission (IEC) standards.

Available component technologies that increase wiring speed

Push-in wiring technology

Push-in wiring technology
Our Push-in wiring technology enhances efficiency by streamlining the installation process and reducing labor costs. This innovative and future-proof solution ensures reliable and secure connections while eliminating the need for traditional tools. Push-in terminals enable time savings of up to 50% compared to other connection technologies, boosting productivity and safety in a wide range of electrical applications.
spacer

Smart wiring technology

Push-in wiring technology
By deploying our IoT-ready SmartWire-DT technology, you can replace traditional wiring with a single cable that not only connects all machine components with a simple click, but can also transfer all their data. SmartWire-DT thus eliminates the need for error-prone point-to-point wiring. This means that wiring is up to 85% faster, and project planning costs can be reduced by up to 70%.
spacer

Discover how your peers have increased their speed to market