Knowledge Search
Download document () of 20

103007018-5591

Eaton 2U two-post rail kit for 5P, 5PX, 5PX G2, and and Tripp Lite series SmartPro UPS and EBM

List price $113

General specifications

Product Name
Eaton 5PX G2 2U two-post rail kit
Catalog Number
103007018-5591
UPC
743172033123
Product Length/Depth
3 in
Product Height
1.75 in
Product Width
29 in
Product Weight
2 lb
Compliances
RoHS Compliant
Catalog Notes
Replaces old 103007018GA-5591, Supports 2U models only
Global Catalog
103007018-5591
Product Type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.