Eaton 9PX Gen 2 120V Stepdown Transformer, Input: L6-30P, Outputs: (18) 5-20R, 3U Rack/tower, 3ft. cord
| Product Name |
Eaton 9PX stepdown transformer
|
| Catalog Number |
9PXTFMR5G2
|
| UPC |
786689876012
|
| Product Length/Depth |
25.04 in
|
| Product Height |
5.12 in
|
| Product Width |
17.32 in
|
| Product Weight |
99.87 lb
|
| Warranty |
3 year limited
|
| Compliances |
CE Marked
|
| Certifications |
cULus Listed
NOM ENERGY STAR certified |
| Global Catalog |
9PXTFMR5G2
|
| Product Type |
Accessory
|
| Receptacle |
(18) 5-20R - 2x groups of 9
|
| Input connection |
L6-30P
|
| Input cord length |
3 ft
|
| Relative humidity |
0-95% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Form factor |
Rack/tower
|
| Rack size |
3U
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Standard factory warranty |
|