Download document () of 20

A102-04M

Toslink Digital Optical SPDIF Audio Cable, 4M (13.12 ft.)

  • Immune to all forms of EMI/RFI
  • Superior-grade optical fiber and precision polished optical terminations
  • Best possible sound quality through digital fiber optic signals

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
A102-04M
UPC
037332121929
Product Length/Depth
7.2 in
Product Height
0.1 in
Product Width
5 in
Product Weight
0.2 lb
Compliances
RoHS
Global Catalog
A102-04M
Product Type
Cable

Product specifications

Color
Black
Cable Jacket Color
Black
SideA Connector1
TOSLINK (MALE)
SideB Connector1
TOSLINK (MALE)
SideB Connector3
TOSLINK (MALE)
Technology
Stereo Audio
Toslink / SPDIF
Toslink/SPDIF
Connector
TOSLINK
Cable Length
13.1 Foot
Cable Type
Passive
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.