Download document () of 20

A240-002-16P

2 Conductor Bulk Speaker Wire, 16 AWG, Plenum and Riser rated, 250 feet (76.2M) Reel

General specifications

Product Name
Tripp Lite by Eaton audio cable
Catalog Number
A240-002-16P
UPC
037332290618
Product Length/Depth
7.48 in
Product Height
6 in
Product Width
7.48 in
Product Weight
8.82 lb
Compliances
RoHS
REACH
CE Marked
UKCA
Global Catalog
A240-002-16P
Product Type
Audio cable

Product specifications

Relative Humidity
10% TO 90% RH, NON-CONDENSING
Color
Black
Cable Jacket Rating
CMP
Cable Jacket Color
Black
Connector type
Bare Wire
Cable Jacket Material
PVC
Product Highlights
250 ft. reel of stranded 2-conductor flame-retardant power-limited speaker wire
Recommended for audio, access control, alarm and LED lighting installations
Plenum rated for installations within walls or above ceilings
SideA Connector1
BARE WIRE
SideB Connector1
BARE WIRE
SideB Connector3
BARE WIRE
Connector
BARE WIRE
Cable Length
250 Foot
Cable Outer Diameter (OD)
5.1MM
Number of Conductors
2
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Length Range
50ft and up (15M and up)

Export product specification