Download document () of 20

B021-000-19-HD2

1U Rack-Mount Console with 19 in. LCD, 1920 x 1080 (1080p), DVI or VGA Video, TAA

General specifications

Product Name
Eaton Tripp Lite series rack console KVM switch
Catalog Number
B021-000-19-HD2
UPC
037332194343
Product Length/Depth
32.75 in
Product Height
6.1 in
Product Width
23.3 in
Product Weight
27.78 lb
Compliances
FCC Class A
RoHS
CE Marked
Certifications
UL 60950-1
CSA Std. C22.2
Product Type
Rack console KVM switch

Product specifications

Voltage rating
  • 100 VAC
  • 110 VAC
  • 120 VAC
  • 127 VAC
  • 200 VAC
  • 208 VAC
  • 220 VAC
  • 230 VAC
  • 240
Number of ports
0
BTU Rating
(Line Mode) 102 BTU/Hr / (Standby Mode) 17.06 BTU/Hr
Material Of Construction
Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
20% to 90% (Non-Condensing)
Storage Temperature
-13° to 140°F (-25° to 60°C)
Input Current
100-240V~2A
Operating Temperature
32° to 104°F (0° to 40°C)
Number Of Users
1
Daisy-chain port
No
Firmware upgrade port
No
Input frequency
50/60Hz
Key type
No
LCD monitor (in)
19
Electrical Consumption (Max)
(Line Mode) 30W / (Standby Mode) 5W
Color
Black
Package Contents
1U rack-mount console
Mounting brackets
Owner’s manual
DVI to VGA adapter
Detachable AC power cord with NEMA 5-15P and C13 connectors, 6 ft.
KVM cable kit (DVI-I, USB)
System Requirements
C13 to 5-15P power cord included. P054-006 (C13 to SCHUKO) and P056-006-10A (C13 to BS1363) power cords available to purchase separately for use internationally.
Computer, server or KVM switch with DVI or VGA monitor and USB keyboard/mouse ports
Input Nominal Voltage
100 VAC
200 VAC
115 VAC
240 VAC
110 VAC
220 VAC
120 VAC
208 VAC
127 VAC
140 VAC
230 VAC
Product Features
Rackmountable
TAA Compliant
N/A
Product Highlights
Compatible with all major operating systems
DVI-I port supports both digital and analog video signals
19 in. LCD screen supports video resolutions up to 1920 x 1080
USB pass-through port for connecting USB peripherals
Goes into automatic sleep mode when cover is closed
SideA Connector1
DVI-I DUAL LINK (FEMALE)
SideB Connector1
USB A (FEMALE)
SideA Connector2
USB A (FEMALE)
SideB Connector3
USB A (FEMALE)
Voltage Compatibility (VAC)
120 VAC
200 VAC
220 VAC
100 VAC
240
127 VAC
110 VAC
230 VAC
208 VAC
Pc/Server Connections
DVI
USB
VGA
Technology
PS/2
DVI
USB 2.0 (High Speed)
VGA / SVGA
Total Number of Ports
1
Max Supported Video Resolution
Up to 1920 x 1080 (1080p) @60Hz

Export product specification

Need product support?

Support from Eaton