NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series)
| Product Name |
Eaton Tripp Lite series NetDirector server interface unit
|
| Catalog Number |
B055-001-USB-V2
|
| UPC |
037332151742
|
| Product Length/Depth |
3.54 in
|
| Product Height |
0.86 in
|
| Product Width |
1.69 in
|
| Product Weight |
0.33 lb
|
| Compliances |
TAA Compliant
|
| Global Catalog |
B055-001-USB-V2
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Product Features |
TAA Compliant
|
| Accessory Type |
Server interface unit
|
| Technology |
Cat5/5e
VGA / SVGA |
Support from Eaton