Modular Serial Adapter (DB9 M to RJ45 F)
| Product Name |
Eaton Tripp Lite series network adapter
|
| Catalog Number |
B090-A9M
|
| UPC |
037332149909
|
| Product Length/Depth |
7.2 in
|
| Product Height |
2 in
|
| Product Width |
4.4 in
|
| Product Weight |
0.05 lb
|
| Compliances |
RoHS
|
| Global Catalog |
B090-A9M
|
| Product Type |
Network adapter
|
| SideA Connector1 |
RJ45 (FEMALE)
|
| SideB Connector1 |
DB9 (MALE)
|
Support from Eaton