Download document () of 20

B110-SP-10G

In-Line Network Surge Protector - 10 Gbps, Cat6a/8, Metal Case, IEC Compliant, TAA

General specifications

Product Name
Eaton Tripp Lite series surge protector
Catalog Number
B110-SP-10G
UPC
037332269614
Product Length/Depth
1.01 in
Product Height
3.61 in
Product Width
2.53 in
Product Weight
0.55 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
Certifications
IEC 61000
Global Catalog
B110-SP-10G
Product Type
Surge protector

Product specifications

EFT Protection
2kV
ESD Protection
8k/15kV
Lightning Protection
2kA (8/20µs), 6kV (8/20µs)
Recommended Category Cable
Cat5e, Cat6, Cat6a, Cat8 Cables
Relative Humidity
0-85% non-condensing
Operating temperature
0° to 40°C
Surge Style
IL - IN-LINE
Technology
Cat8
Accessory Class
Accessory Type
Surge protector
Network Compatibility
10 Gbps
Operating Temperature Range
32° to 104°F (0° to 40°C)
Slot or Hole Mount Measurement (Center to Center)
65 mm (2.56 in.)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Cord Length
0 Foot
Housing Color
Black
Material
Aluminium
Mounting Details
Surface mount bracket with (4) M3 x 5 mm screws. DIN-mountable with optional accessory (part number B110-DIN-02).
Product category
Surge Protector
Response time
< 1ns
Color
Black
Output Receptacles
Network
Package Contents
B110-SP-10G In-Line 10G Network Surge Protector
Quick Start Guide
Grounding wire
Mounting hardware
Grounding wire screw
Product Features
DIN Mountable
Network (Ethernet) Protection
Metal Case
Mounting Accessory Included
Rackmountable
TAA Compliant
Product Highlights
DIN-mountable with optional accessory (B110-DIN-02)
Easy to connect between network source and device using standard Cat5/5e/6/8 cabling
Supports Ethernet network data transmission speeds up to 10 Gbps
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Rapid reaction time under 1 ns helps prevent damage from power surges
Packaging Type
Box
Plug Color
Blue
White
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
AC Suppression Joule Rating
0
Number of Ports
2
Signal Range
330 ft
Included Mounting Accessory
Surface mount bracket with (4) M3 x 5 mm screws. DIN-mountable with optional accessory (part number B110-DIN-02).
Total outlets
1

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.