Download document () of 20

B118-002-8K

8K 60HZ HDMI SPLITTER WITH MULTI-RESOLUTION SUPPORT, HDR10+, HDCP 2.3 - 2 PORT

General specifications

Product Name
Tripp Lite by Eaton Audio Video splitter
Catalog Number
B118-002-8K
UPC
037332289995
Product Length/Depth
3.61 in
Product Height
1.01 in
Product Width
2.53 in
Product Weight
1 lb
Compliances
CE Marked
FCC Compliant
WEEE Directive
RoHS
UKCA
TAA Compliant
Certifications
NOM
Global Catalog
B118-002-8K
Product Type
Splitter

Product specifications

Type
Splitter
AC Power Adapter Plug(s)
BS 1363 UK
CEE 7/16 Schuko
NEMA 1-15P North America
AS/NZS 3112 Australia
Color
Black
Package Contents
External power supply (Input: 100–240V, 50/60 Hz, 0.2A; Output: 5V 1A)
Installation instructions
B118-002-8K 2-Port HDMI Splitter
(4) International plug adapters (North America, Europe, U.K., Australia)
System Requirements
Source device with HDMI output (media server, Blu-ray player, satellite/cable box)
Display devices with HDMI input (HDTV, projector, monitor)
Product Features
EDID Support
HDR Support
TAA Compliant
3D Video Supported
Color Depth
12-bit
Product Highlights
Includes 4 international plug adapters to allow use of the splitter around the world
Multi-resolution function allows combination of different display resolutions at once
Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) with High Dynamic Range (HDR10+)
Plug-and-play operation: no software required means easy, immediate installation
Chroma Sub Sampling
4:4:4
4:2:0
4:2:2
External Power Supply Certifications
FCC
cUL
UL
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
HDMI (FEMALE)
Technology
HDMI
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-85% non-condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4.5 ft
LED Indicators
(x2) Orange (Monitor Signal); (x1) Green (Power)
Material Of Construction
SECC (cold-rolled steel with zinc coating)
Number Of Ports
2
Operating Temperature
32° to 104°F (0° to 40°C)
Max Supported Video Resolution
7680 x 2160 (8K) @ 60Hz
Audio Specification
7.1 ch LPCM, AC3, DTS, Bit Depth up to 24bits, Sample rate up to 192Khz
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
Input x Output
1 x 2
Mounting Details
Surface mount brackets
AC Power Adapter Cord Length
4.5 ft
Power Consumption
10 W
Form Factor/Mounting Options
Box
Wall-mount

Export product specification