Download document () of 20

B118-004-8K

8K 60HZ HDMI SPLITTER WITH MULTI-RESOLUTION SUPPORT, HDR10+, HDCP 2.3 - 4 PORT

General specifications

Product Name
Tripp Lite by Eaton Audio Video splitter
Catalog Number
B118-004-8K
UPC
037332290007
Product Length/Depth
3.94 in
Product Height
1.17 in
Product Width
4.96 in
Product Weight
1 lb
Compliances
CE Marked
UKCA
TAA Compliant
RoHS
WEEE Directive
FCC Compliant
Global Catalog
B118-004-8K
Product Type
Splitter

Product specifications

Type
Splitter
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
CEE 7/16 Schuko
BS 1363 UK
NEMA 1-15P North America
Color
Black
Package Contents
B118-004-8K 4-Port HDMI Splitter
(4) International plug adapters (North America, Europe, U.K., Australia)
External power supply (Input: 100–240V, 50/60 Hz, 0.2A; Output: 5V 1A)
Installation instructions
System Requirements
Display devices with HDMI input (HDTV, projector, monitor)
Source device with HDMI output (media server, Blu-ray player, satellite/cable box)
Product Features
EDID Support
HDR Support
DSC Support
3D Video Supported
TAA Compliant
Color Depth
12-bit
Product Highlights
Multi-resolution function allows combination of different display resolutions at once
Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) with High Dynamic Range (HDR10+)
Includes 4 international plug adapters to allow use of the splitter around the world
Plug-and-play operation: no software required means easy, immediate installation
Chroma Sub Sampling
4:2:0
4:2:2
4:4:4
External Power Supply Certifications
UL
cUL
FCC
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
HDMI (FEMALE)
Technology
HDMI
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-85% non-condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4.5 ft
LED Indicators
(x4) Orange (Monitor Signal); (x1) Green (Power)
Material Of Construction
SECC (cold-rolled steel with zinc coating)
Number Of Ports
4
Operating Temperature
32° to 104°F (0° to 40°C)
Max Supported Video Resolution
7680 x 2160 (8K) @ 60Hz
Audio Specification
7.1 ch LPCM, AC3, DTS, Bit Depth up to 24bits, Sample rate up to 192Khz
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
Input x Output
1 x 4
Mounting Details
Surface mount brackets
AC Power Adapter Cord Length
4.5 ft
Power Consumption
10 W
Form Factor/Mounting Options
Box
Wall-mount

Export product specification