Download document () of 20

B119-002-BDS-DP

Bi-Directional DisplayPort Switch, 2 In to 1 Out OR 1 In to 2 Out, 8K 60Hz, HDR, HDCP pass-through

General specifications

Product Name
Tripp Lite by Eaton Audio Video switch
Catalog Number
B119-002-BDS-DP
UPC
037332288738
Product Length/Depth
0.905 in
Product Height
0.139 in
Product Width
5.314 in
Product Weight
0.139 lb
Compliances
UKCA
FCC Compliant
RoHS
CE Marked
WEEE Directive
Global Catalog
B119-002-BDS-DP
Product Type
Switch

Product specifications

Type
Switch
Color
Black
Package Contents
B119-002-BDS-DP 2x1 Bi-Directional DisplayPort Switch
Installation Instructions
Product Features
Bus Powered
MST Support
3D Video Supported
HDR Support
Color Depth
16-bit Deep Color
Product Highlights
Convenient push button allows quick switching between sources or displays
Plug-and-play operation with no software required for easy, immediate installation
Supports UHD resolutions up to up to 8K @ 30 Hz or 4K @ 120 Hz with HDR
HDCP passthrough allows 4K signals from source to display with no loss in resolution
Recommended for digital signage, home theaters and 4K video presentations
Chroma Sub Sampling
4:2:0
Power Source Type
USB
Port Selection
Pushbutton
SideA Connector1
DISPLAYPORT (FEMALE)
SideB Connector1
DISPLAYPORT (FEMALE)
SideB Connector3
DISPLAYPORT (FEMALE)
Displayport Specification
1.4
Technology
DisplayPort
Operating Temperature Range
14° to 113°F (-10° to 45°C)
Relative Humidity
10% - 90%, RH, (Non-condensing)
Storage Temperature
14° to 158°F (-10° to 70°C)
Built-In Cable Length
1.64 ft
Material Of Construction
Plastic Shell
Number Of Ports
2
Operating Temperature
14° to 113°F (-10° to 45°C)
Signal Range
9 ft
Max Supported Video Resolution
8K/30Hz or 4K/120Hz
Max. Distance (Between any 2 Units)
It is recommended to connect a DisplayPort 1.4 Cable within 2m distance, anything over this length the signal may be affected.
Audio Specification
Supports transmission of uncompressed/compressed audio
Input x Output
1 x 2

Export product specification