Download document () of 20

B119-002-BDS

Bi-Directional HDMI Switch, 2 In to 1 Out OR 1 In to 2 Out, 8K 60Hz, HDR, HDCP pass-through

General specifications

Product Name
Tripp Lite by Eaton Audio Video switch
Catalog Number
B119-002-BDS
UPC
037332288745
Product Length/Depth
22 in
Product Height
0.5 in
Product Width
1 in
Product Weight
0.139 lb
Compliances
CE Marked
RoHS
UKCA
FCC Compliant
WEEE Directive
Global Catalog
B119-002-BDS
Product Type
Switch

Product specifications

Type
Switch
Color
Black
Package Contents
Installation Instructions
B119-002-BDS 2x1 Bi-Directional HDMI Switch
Product Features
Bus Powered
HDR Support
Color Depth
12-bit
Product Highlights
Recommended for digital signage, home theaters and 4K video presentations
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with High Dynamic Range (HDR)
HDCP passthrough allows 4K signals from source to display with no loss in resolution
Plug-and-play operation with no software required for easy, immediate installation
Convenient push button allows quick switching between sources or displays
Chroma Sub Sampling
4:4:4
4:2:0
Power Source Type
Bus
Port Selection
Pushbutton
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
HDMI
Operating Temperature Range
14° to 113°F (-10° to 45°C)
Relative Humidity
10% - 90%, RH, (Non-condensing)
Storage Temperature
14° to 158°F (-10° to 70°C)
Built-In Cable Length
1.64 ft
Material Of Construction
PC+ABS
Number Of Ports
2
Operating Temperature
14° to 113°F (-10° to 45°C)
Signal Range
9 ft
Max Supported Video Resolution
3840 x 2160 @60Hz
Max. Distance (Between any 2 Units)
It is recommended to connect a HDMI 2.1 Cable within 3m distance, anything over this length the signal may be affected.
Audio Specification
Supports transmission of uncompressed/compressed audio
Input x Output
1 x 2

Export product specification